(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Nut Washer Face (F42 Series) (F421016)

Hexagon Nut Washer Face (F42 Series) F421016
  • Volume Discount

•Material: Steel
For complete product overview and details on Hexagon Nut Washer Face (F42 Series) see the sections below:

PDF

Part Number

Configured Part Number is shown.

F421016

 
Part Number
F421016
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Thread Pitch Width Across Flats Thickness
1 Piece(s)

8 Days

M101.515.73~16.008.94~9.30

Loading...

  1. 1

Basic Information

Material Steel Surface Finish None

Please check the type/dimensions/specifications of the part F421016 in the Hexagon Nut Washer Face (F42 Series) series.

Products like this...

Part Number
F423046
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Thread Pitch Width Across Flats Thickness
1 Piece(s)

8 Days

M303.545.00~46.0027.30~28.60

Additional Products in this Category

Tech Support