(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Thread Size (mm): M24
•Thread Pitch (mm): 2.0
•Material: Steel
•Shape: Leveling Screw Assemblies
Part Number
Configured Part Number is shown.
ABS150
Shape | Leveling Screw Assemblies | Thread Size(mm) | M24 |
---|---|---|---|
Thread Pitch(mm) | 2.0 | Length(mm) | 150 |
Material | Steel | Surface Finish | None |
Shape | Leveling Screw Assemblies | Thread Size(mm) | M24 | Thread Pitch(mm) | 2.0 |
---|---|---|---|---|---|
Length(mm) | 150 | Material | Steel | Surface Finish | None |
Please check the type/dimensions/specifications of the part ABS150 in the Leveling Screw Assemblies series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy