(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Profile Socket Head Cap Screws (F02 Series) (F020410)

Part Number

Configured Part Number is shown.

F020410

 
Part Number
F020410
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size
(mm)
Thread Pitch
(mm)
Length
(mm)
1 Piece(s)Available

Same day

Stock

M40.720

Loading...

  1. 1

Basic Information

Shape Low Profile Socket Head Cap Screw (F02) Surface Finish None

Please check the type/dimensions/specifications of the part F020410 in the Low Profile Socket Head Cap Screws (F02 Series) series.

Products like this...

Part Number
F020406
F020407
F020408
F020411
F020506
F020507
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size
(mm)
Thread Pitch
(mm)
Length
(mm)
1 Piece(s)Available

Same day

Stock

M40.78
1 Piece(s)Available

Same day

Stock

M40.710
1 Piece(s)Available

Same day

Stock

M40.712
1 Piece(s)Available

Same day

Stock

M40.725
1 Piece(s)Available

Same day

Stock

M50.88
1 Piece(s)Available

Same day

Stock

M50.810

Additional Products in this Category

Tech Support