(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coaxial Lens Lighting Connection Adapter TAD-TCA Type (Part Numbers)

Coaxial Lens Lighting Connection Adapter TAD-TCA Type
  • Volume Discount

Fitting for linking TCA and TD.
[Features]
・ Coaxial epi-illumination + lens lighting connection adapter TAD-TCA series is a mounting bracket for connecting coaxial epi-illumination and lens lighting.
・ Four types are available according to the size of the illuminator.
・ When the opening of the lens lighting is reflected by the inspection object, it is possible to reduce the influence of the reflection by using it together with the coaxial epi-illumination.
・ It is also possible to switch between lens lighting and coaxial epi-illumination on the same inspection stage.

Part Number

Configured Part Number is shown.

TAD-TCA3

Part Number
TAD-TCA3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Type Lighting Mounting/Connecting Bracket Compatible Product Numbers TCA50-70x95*D-4 /TD177x40-95*-4 / TD202x40-110*-4

Please check the type/dimensions/specifications of the part TAD-TCA3 in the Coaxial Lens Lighting Connection Adapter TAD-TCA Type series.

Additional Products in this Category

Tech Support