(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MB Type Magnet Holder Stand

MB Type Magnet Holder Stand
  • Volume Discount

[Features]
· Easily removable with a switching lever.
· Compact but with a strong magnetic force.
· Has a drip-proof and oil resistant structure.

Part Number

Configured Part Number is shown.

MB-0404

Part Number
MB-0404
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Adsorption Power(N) 200 Magnet Holder Stand Width(mm) 40 Magnet Holder Stand Length(mm) 40
Magnet Holder stand Height(mm) 35

Please check the type/dimensions/specifications of the part MB-0404 in the MB Type Magnet Holder Stand series.

Additional Products in this Category

Tech Support