(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Clamp S Series Hold-Down Type NO.56-S

Air Clamp S Series Hold-Down Type NO.56-S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Air Clamp S Series Hold-Down Type NO.56-S see the sections below:

PDF

Part Number

Configured Part Number is shown.

NO.56-S

 
Part Number
NO.56-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Hold Down, Horizontal Handle Holding Capacity(kN) 1.5 Clamp Material Steel
Tightening Force(N) 1500 Material Low Carbon Steel (SPCC) Mount Type Flange Base
Bolt Size (M) M10 Max. Height(mm) 160 Max. Length(mm) 350
Maximum Width(mm) 57 JAN code 4580455762525

Please check the type/dimensions/specifications of the part NO.56-S in the Air Clamp S Series Hold-Down Type NO.56-S series.

Additional Products in this Category

Tech Support