(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Mounting Bracket: Straight
•Clamping Force (n): 1000
•Tip Bolt Type: Nuts
•Clamping Force (Range) (n): 500~1049
•Body Material: Stainless Steel (304 Stainless Steel)
Part Number
Configured Part Number is shown.
40S-2S
Type | Main Body | Clamping Force(N) | 1000 |
---|---|---|---|
Mounting Bracket | Straight base | Body Material | [Stainless Steel] Stainless Steel (304 Stainless Steel) |
Clamp Bolts | fixation | Clamp Bolt Size | M6 |
Clamping Force (Range)(N) | 500~1049 | Tip Bolt Type | Nut |
Max. Height(mm) | 102 | Max. Length(mm) | 110 |
Maximum Width(mm) | 55 | JAN code | 4580455760767 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Type | Main Body | Clamping Force(N) | 1000 | Mounting Bracket | Straight base |
---|---|---|---|---|---|
Body Material | Stainless Steel (304 Stainless Steel) | Clamp Bolts | fixation | Clamp Bolt Size | M6 |
Clamping Force (Range)(N) | 500~1049 | Tip Bolt Type | Nut | Max. Height(mm) | 102 |
Max. Length(mm) | 110 | Maximum Width(mm) | 55 | JAN code | 4580455760767 |
Please check the type/dimensions/specifications of the part 40S-2S in the Vertical Clamp Lever - T type and straight mounting base, model: 40S-2S. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy