(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Clamp Lower-Holding Type NO.501 (Part Numbers)

Air Clamp Lower-Holding Type NO.501

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

- Manually operated identically to Burr Air Clamp NO.500.
- The main body uses the highly durable Burr Air Clamp No. 2, and the cylinder is placed vertically to save space.

PDF

Part Number

Configured Part Number is shown.

NO.501

 
Part Number
NO.501
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Hold Down, Horizontal Handle Holding Capacity(kN) 5 Clamp Material Steel
Tightening Force(N) 5000 Material Steel Arm Height(mm) 580
Arm Length(mm) 260 Mount Type Flange Base Bolt Size (M) M12

Please check the type/dimensions/specifications of the part NO.501 in the Air Clamp Lower-Holding Type NO.501 series.

Additional Products in this Category

Tech Support