(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cup-Point Set Screw - No.4 - 5/8", Slotted (Part Numbers)

Cup-Point Set Screw - No.4 - 5/8", Slotted
  • Volume Discount

A screw. Standardized in inches.

Part Number

Configured Part Number is shown.

Part Number
IN06.02518.030
IN06.02518.050
IN06.02518.100
IN06.03016.050
IN06.03016.060
IN06.03016.100
IN06.03016.120
IN06.05011.120
IN16.00440.015
IN16.00632.015
IN16.00632.025
IN16.00632.030
IN16.00832.010
IN16.00832.015
IN16.00832.020
IN16.00832.025
IN16.00832.030
IN16.00832.035
IN16.00832.050
IN16.00832.060
IN16.01024.015
IN16.01024.020
IN16.01024.025
IN16.01024.030
IN16.01024.040
IN16.01032.010
IN16.01032.015
IN16.01032.020
IN16.01032.025
IN16.01032.040
IN16.02020.025
IN16.02020.100
IN16.02028.025
IN16.02028.040
IN16.02518.025
IN16.02518.030
IN16.02518.040
IN16.02518.050
IN16.02518.100
IN16.03016.030
IN16.03016.060
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread ridge Type Nominal of Thread (inch) Length L
(inch)
Strength Class(Stainless) Number of thread ridges
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/163/8-18
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/165/8-18
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/161-18
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC3/85/8-16
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC3/83/4-16
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC3/81-16
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC3/81 1/4-16
1 Piece(s)Available

10 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/81 1/4-11
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.43/16A2-5040
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.63/16A2-5032
1 Piece(s)Available

13 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.65/16A2-5032
1 Piece(s)Available

13 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.63/8A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.81/8A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.83/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.81/4A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.85/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.83/8A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.87/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.85/8A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.83/4A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.103/16A2-5024
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.101/4A2-5024
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.105/16A2-5024
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.103/8A2-5024
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNCNO.101/2A2-5024
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNFNO.101/8A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNFNO.103/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNFNO.101/4A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNFNO.105/16A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNFNO.101/2A2-5032
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC1/45/16A2-5020
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC1/41A2-5020
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNF1/45/16A2-5028
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnify Fine UNF1/41/2A2-5028
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC5/165/16A2-5018
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC5/163/8A2-5018
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC5/161/2A2-5018
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC5/165/8A2-5018
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC5/161A2-5018
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC3/83/8A2-5016
1 Piece(s)Available

10 Days or more

10[Stainless Steel] Stainless A2PassivatedUnified coarse UNC3/83/4A2-5016

Loading...

  1. 1

Basic Information

Mounting Hole Shape Flathead Basic Shape Set Screw Tip shape Cup Point
Sales Unit Box/package Application Standard Note Standard: ASEM B18.6.2

Additional Products in this Category

Tech Support