(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup-Point Set Screw - No.0 - 1", Hex Socket

Cup-Point Set Screw - No.0 - 1", Hex Socket
  • Volume Discount

Cup-Point Set Screw - Inch Standards

Part Number

Configured Part Number is shown.

Part Number
IN04.00080.007
IN04.00080.015
IN04.00080.020
IN04.00172.005
IN04.00172.007
IN04.00172.010
IN04.00172.015
IN04.00172.020
IN04.00256.005
IN04.00256.010
IN04.00256.015
IN04.00256.020
IN04.00256.030
IN04.00348.010
IN04.00440.010
IN04.00440.015
IN04.00440.020
IN04.00440.025
IN04.00440.030
IN04.00440.040
IN04.00440.050
IN04.00540.050
IN04.00632.040
IN04.00632.050
IN04.00632.060
IN04.00632.070
IN04.00640.010
IN04.00640.015
IN04.00640.020
IN04.00640.025
IN04.00640.030
IN04.00832.025
IN04.00832.030
IN04.00832.070
IN04.01024.015
IN04.01024.020
IN04.01024.035
IN04.01024.050
IN04.01024.060
IN04.01024.070
IN04.01024.100
IN04.01032.020
IN04.01032.025
IN04.02020.030
IN04.02020.200
IN04.02028.025
IN04.02028.060
IN04.02518.025
IN04.02518.030
IN04.02518.035
IN04.02518.040
IN04.02518.120
IN04.02524.060
IN04.02524.100
IN04.02524.120
IN04.03016.020
IN04.03016.040
IN04.03016.070
IN04.03016.100
IN04.03016.140
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Thread ridge Type Nominal of Thread (inch) Length L
(inch)
Strength Class(Stainless) Number of thread ridges
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.03/32-80
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.03/16-80
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.01/4-80
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.11/16-72
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.13/32-72
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.11/8-72
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.13/16-72
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.11/4-72
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.21/16-56
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.21/8-56
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.23/16-56
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.21/4-56
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.23/8-56
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.31/8-48
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.41/8-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.43/16-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.41/4-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.45/16-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.43/8-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.41/2-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.45/8-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.55/8-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.61/2-32
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.65/8-32
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.63/4-32
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.67/8-32
1 Piece(s)Available

56 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.61/8-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.63/16-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.61/4-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.65/16-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.63/8-40
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.85/16-32
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.83/8-32
1 Piece(s)Available

15 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.87/8-32
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.103/16-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.101/4-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.107/16-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.105/8-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.103/4-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.107/8-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNCNO.101-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.101/4-32
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNFNO.105/16-32
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC1/43/8-20
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC1/42-20
1 Piece(s)Available

73 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNF1/45/16-28
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNF1/43/4-28
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/165/16-18
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/163/8-18
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/167/16-18
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/161/2-18
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC5/161 1/4-18
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNF5/163/4-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNF5/161-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnify Fine UNF5/161 1/4-24
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC3/81/4-16
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC3/81/2-16
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC3/87/8-16
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC3/81-16
1 Piece(s)Available

14 Days or more

10[Steel] Alloy SteelBlack Oxide CoatingUnified coarse UNC3/81 1/2-16

Loading...

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Set Screw Tip shape Cup Point
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard Note Standard:ANSI B18.3

Additional Products in this Category

Tech Support