(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Plastic Screws - Hex Socket Head Cap Screw, PEEK/CB, Inch

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/CB1/4-20X1
PEEK/CB1/4-20X1-1/4
PEEK/CB1/4-20X1/2
PEEK/CB1/4-20X3/4
PEEK/CB1/4-20X3/8
PEEK/CB1/4-20X5/8
PEEK/CB1/4-20X7/8
PEEK/CB4-40X1
PEEK/CB4-40X1/2
PEEK/CB4-40X1/4
PEEK/CB4-40X3/4
PEEK/CB4-40X3/8
PEEK/CB4-40X5/8
PEEK/CB4-40X5/16
PEEK/CB4-40X7/8
PEEK/CB6-32X1
PEEK/CB6-32X1/2
PEEK/CB6-32X1/4
PEEK/CB6-32X3/4
PEEK/CB6-32X3/8
PEEK/CB6-32X5/8
PEEK/CB6-32X5/16
PEEK/CB6-32X7/8
PEEK/CB8-32X1
PEEK/CB8-32X1/2
PEEK/CB8-32X1/4
PEEK/CB8-32X3/4
PEEK/CB8-32X3/8
PEEK/CB8-32X5/8
PEEK/CB8-32X5/16
PEEK/CB8-32X7/8
PEEK/CB10-32X1
PEEK/CB10-32X1/2
PEEK/CB10-32X3/4
PEEK/CB10-32X3/8
PEEK/CB10-32X5/8
PEEK/CB10-32X7/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread ridge Type Nominal of Thread (inch) Length L or l (inch) Number of Threads (inch) B D
(inch)
H
(inch)
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/41203/160.3750.250
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/41 1/4203/160.3750.250
1 Piece(s)Available

8 Days or more

10Unified coarse UNC1/41/2203/160.3750.250
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/43/4203/160.3750.250
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/43/8203/160.3750.250
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/45/8203/160.3750.250
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/47/8203/160.3750.250
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41403/320.1830.112
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41/2403/320.1830.112
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41/4403/320.1830.112
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.43/4403/320.1830.112
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.43/8403/320.1830.112
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.45/8403/320.1830.112
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.45/16403/320.1830.112
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.47/8403/320.1830.112
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61327/640.2260.138
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61/2327/640.2260.138
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61/4327/640.2260.138
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.63/4327/640.2260.138
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.63/8327/640.2260.138
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.65/8327/640.2260.138
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.65/16327/640.2260.138
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.67/8327/640.2260.138
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81329/640.2700.164
1 Piece(s)Available

8 Days or more

10Unified coarse UNCNO.81/2329/640.2700.164
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81/4329/640.2700.164
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/4329/640.2700.164
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/8329/640.2700.164
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.85/8329/640.2700.164
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.85/16329/640.2700.164
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.87/8329/640.2700.164
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.101325/320.3120.190
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.101/2325/320.3120.190
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.103/4325/320.3120.190
1 Piece(s)Available

8 Days or more

10Unified National Fine (UNF)NO.103/8325/320.3120.190
1 Piece(s)Available

8 Days or more

10Unified National Fine (UNF)NO.105/8325/320.3120.190
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.107/8325/320.3120.190

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance Plastic Material PEEK

Additional Products in this Category

Tech Support