(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Pan Head, Phillips Drive, PEEK/PH, Inch (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/PH1/4-20X1
PEEK/PH1/4-20X1-1/4
PEEK/PH1/4-20X1/2
PEEK/PH1/4-20X3/4
PEEK/PH1/4-20X3/8
PEEK/PH1/4-20X5/8
PEEK/PH1/4-20X7/8
PEEK/PH4-40X1
PEEK/PH4-40X1/2
PEEK/PH4-40X1/4
PEEK/PH4-40X3/4
PEEK/PH4-40X3/8
PEEK/PH4-40X5/8
PEEK/PH4-40X5/16
PEEK/PH4-40X7/8
PEEK/PH6-32X1
PEEK/PH6-32X1/2
PEEK/PH6-32X1/4
PEEK/PH6-32X3/4
PEEK/PH6-32X3/8
PEEK/PH6-32X5/8
PEEK/PH6-32X5/16
PEEK/PH6-32X7/8
PEEK/PH8-32X1
PEEK/PH8-32X1/2
PEEK/PH8-32X1/4
PEEK/PH8-32X3/4
PEEK/PH8-32X3/8
PEEK/PH8-32X5/8
PEEK/PH8-32X5/16
PEEK/PH8-32X7/8
PEEK/PH10-32X1
PEEK/PH10-32X1/2
PEEK/PH10-32X3/4
PEEK/PH10-32X3/8
PEEK/PH10-32X5/8
PEEK/PH10-32X7/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread ridge Type Nominal of Thread (inch) Length L or l (inch) Number of Threads (inch) D
(inch)
H
(inch)
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/41200.4920.175
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/41 1/4200.4920.175
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/41/2200.4920.175
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/43/4200.4920.175
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/43/8200.4920.175
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/45/8200.4920.175
1 Piece(s)Available

10 Days or more

10Unified coarse UNC1/47/8200.4920.175
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41400.2190.080
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41/2400.2190.080
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.41/4400.2190.080
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.43/4400.2190.080
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.43/8400.2190.080
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.45/8400.2190.080
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.45/16400.2190.080
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.47/8400.2190.080
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61320.2700.097
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61/2320.2700.097
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.61/4320.2700.097
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.63/4320.2700.097
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.63/8320.2700.097
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.65/8320.2700.097
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.65/16320.2700.097
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.67/8320.2700.097
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81320.3220.115
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81/2320.3220.115
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.81/4320.3220.115
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/4320.3220.115
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.83/8320.3220.115
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.85/8320.3220.115
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.85/16320.3220.115
1 Piece(s)Available

10 Days or more

10Unified coarse UNCNO.87/8320.3220.115
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.101320.3730.133
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.101/2320.3730.133
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.103/4320.3730.133
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.103/8320.3730.133
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.105/8320.3730.133
1 Piece(s)Available

10 Days or more

10Unified National Fine (UNF)NO.107/8320.3730.133

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance Plastic Material PEEK

Additional Products in this Category

Tech Support