(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LOCK ONE® Spring Washer - Fall Prevention

LOCK ONE® Spring Washer - Fall Prevention
  • Volume Discount

· A new innovation in loosening-prevention products
· Passed tests that employ NAS3350 standard shock-type vibration testing apparatus, providing the ultimate in reliability. Can help to reduce maintenance and inspection work.
· Can be inserted along with a nut into a 12 point socket, allowing work to be completed in a single step. The spring structure allows for smooth installation.
· Made using SUS304WPB, allowing it to be used in environments that are potentially corrosive or subject to extreme temperatures.

Part Number

Configured Part Number is shown.

Part Number
LOCKONE-M4
LOCKONE-M5
LOCKONE-M6
LOCKONE-M8
LOCKONE-M10
LOCKONE-M12
LOCKONE-M16
LOCKONE-M20
LOCKONE-M22
LOCKONE-M24
LOCKONE-W3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal (M) Thread Nominal (inch) Opposite side (S)
(mm)
Angle line (w×t)
(mm)
Height (approximately H)
(mm)
1 Piece(s)Available

8 Days or more

104-70.50×0.351.40
1 Piece(s)Available

8 Days or more

105-80.60×0.401.60
1 Piece(s)Available

8 Days or more

106-100.70×0.502.00
1 Piece(s)Available

8 Days or more

108-130.88×0.632.50
1 Piece(s)Available

8 Days or more

1010-171.05×0.753.00
1 Piece(s)Available

8 Days or more

1012-191.23×0.883.50
1 Piece(s)Available

8 Days or more

1016-241.40×1.004.00
1 Piece(s)Available

8 Days or more

1020-301.75×1.255.00
1 Piece(s)Available

8 Days or more

1022-321.75×1.255.00
1 Piece(s)Available

8 Days or more

1024-362.10×1.506.00
1 Piece(s)Available

8 Days or more

10-3/8171.05×0.753.00
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal (M) Thread Nominal (inch) Opposite side (S)
(mm)
Angle line (w×t)
(mm)
Height (approximately H)
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Fall Prevention and loosening Prevention Spring Surface Treatment No
Material: Stainless Steel Stainless Steel (SUS304WPB) Surface Treatment (Details) No

Additional Products in this Category

Tech Support