(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Planetary Gearbox - Servo Motor Dedicated, Adapter Type, VRXF Series (Part Numbers)

Planetary Gearbox - Servo Motor Dedicated, Adapter Type, VRXF Series
  • Volume Discount

For complete product overview and details on Planetary Gearbox - Servo Motor Dedicated, Adapter Type, VRXF Series see the sections below:

Part Number

Configured Part Number is shown.

VRXF-5C-K-14BK14

サーボモータ専用 減速機 エイブル減速機 VRXFシリーズ(アダプタタイプ):関連画像

 【注記】型式でモータ容量(w)を表す「600」の仕様は、「750」と同じ枠番をご使用下さい。

サーボモータ専用 減速機 エイブル減速機 VRXFシリーズ(アダプタタイプ):関連画像

Part Number
VRXF-5C-K-14BK14
Part NumberMinimum order quantityVolume DiscountDays to Ship Mount code Output shaft Backlash Amount of Backlash (arc minutes) Number of Steps L
(mm)
Q
(mm)
D
(mm)
LA
(mm)
E
(Ø or less)
LZ
(mm)
1 Piece(s)Available

10 Days or more

14BK14With KeyStandard151139.530789014M6

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VRXF-5C-K-14BK14 in the Planetary Gearbox - Servo Motor Dedicated, Adapter Type, VRXF Series series.

Products like this...

Part Number
VRXF-45E-K-14BM14
VRXF-45E-K-19DC19
VRXF-45E-S-14BK14
VRXF-81E-K-14BK14
VRXF-81E-K-14BM14
VRXF-81E-S-14BK14
Part NumberMinimum order quantityVolume DiscountDays to Ship Mount code Output shaft Backlash Amount of Backlash (arc minutes) Number of Steps L
(mm)
Q
(mm)
D
(mm)
LA
(mm)
E
(Ø or less)
LZ
(mm)
1 Piece(s)Available

10 Days or more

14BM14With KeyStandard1522055512513514M10
1 Piece(s)Available

17 Days or more

19DC19With KeyStandard1522105512513519M10
1 Piece(s)Available

10 Days or more

14BK14Without keyStandard1522005512513514M10
1 Piece(s)Available

10 Days or more

14BK14With KeyStandard1522005512513514M10
1 Piece(s)Available

17 Days or more

14BM14With KeyStandard1522055512513514M10
1 Piece(s)Available

91 Days or more

14BK14Without keyStandard1522005512513514M10

Additional Products in this Category

Tech Support