(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
Removes contaminations from the manufacturing line.
The ultimate in keeping out foreign objects
High-spec PET filters also available.
For details inquire at: makersupport@ml.misumi.co.jp
Part Number
Configured Part Number is shown.
PET-PCB-2S-100-SUS316L
Size | 2S | Material | 316L Stainless Steel |
---|---|---|---|
Outside Diameter Dimension D(mm) | 53 | Length(mm) | 100 |
Mesh Size | ♯100 | - | - |
Size | 2S | Material | 316L Stainless Steel | Outside Diameter Dimension D(mm) | 53 |
---|---|---|---|---|---|
Length(mm) | 100 | Mesh Size | ♯100 |
Please check the type/dimensions/specifications of the part PET-PCB-2S-100-SUS316L in the Z Sanitary Catch Basket (PET-PCB) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy