(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft / C-Washer - High Precision Design (Part Numbers)

Shaft / C-Washer - High Precision Design
  • Volume Discount

The precisely manufactured washers have an allowance in parallelism of 0.05 mm.

Part Number

Configured Part Number is shown.

23060.0167

 

Example

Part Number
23060.0167
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Material I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Flat WasherStainless Steel175303 Stainless Steel-4545M16yesyes

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 23060.0167 in the Shaft / C-Washer - High Precision Design series.

Products like this...

Part Number
23060.0105
23060.0106
23060.0108
23060.0110
23060.0113
23060.0117
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Material I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Flat WasherSteel5.33-Triiron Film1313M5yesyes
1 Piece(s)Available

10 Days

Flat WasherSteel6.43-Triiron Film1717M6yesyes
1 Piece(s)Available

10 Days

Flat WasherSteel8.44-Triiron Film2424M8yesyes
1 Piece(s)Available

10 Days

Flat WasherSteel10.54-Triiron Film3030M10yesyes
1 Piece(s)Available

10 Days

Flat WasherSteel135-Triiron Film3636M12yesyes
1 Piece(s)Available

10 Days

Flat WasherSteel175-Triiron Film4545M16yesyes

Additional Products in this Category

Tech Support