(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Shaft / C-Washer - High Precision Design (Part Numbers)

Shaft / C-Washer - High Precision Design
  • Volume Discount

The precisely manufactured washers have an allowance in parallelism of 0.05 mm.

Part Number

Configured Part Number is shown.

23060.0117

 

Example

Part Number
23060.0117
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Material I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Flat WasherSteel175-Triiron Film4545M16yesyes

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 23060.0117 in the Shaft / C-Washer - High Precision Design series.

Products like this...

Part Number
23060.0108
23060.0110
23060.0113
23060.0153
23060.0154
23060.0155
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Material I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Flat WasherSteel8.44-Triiron Film2424M8yesyes
1 Piece(s)Available

10 Days

Flat WasherSteel10.54-Triiron Film3030M10yesyes
1 Piece(s)Available

10 Days

Flat WasherSteel135-Triiron Film3636M12yesyes
1 Piece(s)

12 Days

-Stainless Steel----88M3--
1 Piece(s)

12 Days

-Stainless Steel4.2---1212M4--
1 Piece(s)Available

10 Days

Flat WasherStainless Steel5.33303 Stainless Steel-1313M5yesyes

Additional Products in this Category

Tech Support