(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Spherical Washer - Steel, DIN 6319, Conical Seats (Part Numbers)

Compact Spherical Washer - Steel, DIN 6319, Conical Seats
  • Volume Discount

The compact spherical washer conical seat is a permanently fastened component of spherical washer and conical seat offering the following benefits:
- Function-safety
- Secured against loss
- Quick and rational assembly
- Simplified stock holding
- Swiveling range max. 4°.

Part Number

Configured Part Number is shown.

23050.0508

 

Example

Part Number
23050.0508
Part NumberMinimum order quantityVolume DiscountDays to Ship Material I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d2
(mm)
For pin d6
(mm)
h
(mm)
Load capacity for static load max.
(kN)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Steel-8.5-179.788.517M8Heat-treated steel, heat treatedCase-hardened steel, case hardened

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Washer set Norm DIN 6319
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 23050.0508 in the Compact Spherical Washer - Steel, DIN 6319, Conical Seats series.

Products like this...

Part Number
23050.0506
23050.0510
23050.0512
23050.0516
23050.0520
23050.0556
Part NumberMinimum order quantityVolume DiscountDays to Ship Material I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d2
(mm)
For pin d6
(mm)
h
(mm)
Load capacity for static load max.
(kN)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Steel-7-137.4679M6Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Steel-10.4--121010.426M10Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Steel1313.1-2514.81213.138M12Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Steel1717-3219.7161773M16Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Steel2120.3-4024.62020.3117M20Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Stainless Steel-7303 Stainless Steel137.467-M6Stainless steel 1.4305Stainless steel 1.4305

Additional Products in this Category

Tech Support