(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Spherical Washer - Steel, DIN 6319, Conical Seats

Compact Spherical Washer - Steel, DIN 6319, Conical Seats
  • Volume Discount

The compact spherical washer conical seat is a permanently fastened component of spherical washer and conical seat offering the following benefits:
- Function-safety
- Secured against loss
- Quick and rational assembly
- Simplified stock holding
- Swiveling range max. 4°.

Part Number

Configured Part Number is shown.

 

Example

Part Number
23050.0506
23050.0508
23050.0510
23050.0512
23050.0516
23050.0520
23050.0556
23050.0558
23050.0560
23050.0562
23050.0566
23050.0570
Part NumberMinimum order quantityVolume DiscountDays to Ship Material I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d2
(mm)
For pin d6
(mm)
h
(mm)
Load capacity for static load max.
(kN)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Steel-7-137.4679M6Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Steel-8.5-179.788.517M8Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Steel-10.4--121010.426M10Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Steel1313.1-2514.81213.138M12Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Steel1717-3219.7161773M16Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Steel2120.3-4024.62020.3117M20Heat-treated steel, heat treatedCase-hardened steel, case hardened
1 Piece(s)Available

10 Days

Stainless Steel-7303 Stainless Steel137.467-M6Stainless steel 1.4305Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel-8.5303 Stainless Steel179.788.5-M8Stainless steel 1.4305Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel-10.4303 Stainless Steel-121010.4-M10Stainless steel 1.4305Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel1313.1303 Stainless Steel2514.81213.1-M12Stainless steel 1.4305Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel1717303 Stainless Steel3219.71617-M16Stainless steel 1.4305Stainless steel 1.4305
1 Piece(s)Available

10 Days

Stainless Steel2120.3303 Stainless Steel4024.62020.3-M20Stainless steel 1.4305Stainless steel 1.4305

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Washer set Norm DIN 6319
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support