(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Spherical Washer - Stainless Steel, DIN 6319 (Part Numbers)

Spherical Washer - Stainless Steel, DIN 6319
  • Volume Discount

Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!

Part Number

Configured Part Number is shown.

23050.0476

 

Example

Part Number
23050.0476
Part NumberMinimum order quantityVolume DiscountDays to Ship Type I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d4
(mm)
d5
(mm)
For pin d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
r1
(mm)
Load capacity for static load max.
(kN)
Torque for screwed connections max.
(Nm)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Rosette Washer197303 Stainless Steel44442616--7--45135M16Stainless steel 1.4305-

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Material Stainless Steel Norm DIN 6319
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 23050.0476 in the Spherical Washer - Stainless Steel, DIN 6319 series.

Products like this...

Part Number
23050.0312
23050.0316
23050.0320
23050.0480
23050.0484
23050.0490
Part NumberMinimum order quantityVolume DiscountDays to Ship Type I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d4
(mm)
d5
(mm)
For pin d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
r1
(mm)
Load capacity for static load max.
(kN)
Torque for screwed connections max.
(Nm)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Spherical Washer134.6303 Stainless Steel24--121.14.6-~ 7.9172456M12-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer175.3303 Stainless Steel30--161.35.3-~ 9.32245135M16-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer216.3303 Stainless Steel36--2026.3-~ 11.62771280M20-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Rosette Washer23.28303 Stainless Steel50503120--8--71280M20Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer2810303 Stainless Steel60603724--10--105455M24Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer3512303 Stainless Steel68684930--12--1911050M30Stainless steel 1.4305-

Additional Products in this Category

Tech Support