(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Washer - Stainless Steel, DIN 6319 (Part Numbers)

Spherical Washer - Stainless Steel, DIN 6319
  • Volume Discount

Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!

Part Number

Configured Part Number is shown.

23050.0416

 

Example

Part Number
23050.0416
Part NumberMinimum order quantityVolume DiscountDays to Ship Type I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d4
(mm)
d5
(mm)
For pin d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
r1
(mm)
Load capacity for static load max.
(kN)
Torque for screwed connections max.
(Nm)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Rosette Washer196.2303 Stainless Steel30302616--6.2--45135M16Stainless steel 1.4305-

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Material Stainless Steel Norm DIN 6319
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 23050.0416 in the Spherical Washer - Stainless Steel, DIN 6319 series.

Products like this...

Part Number
23050.0312
23050.0316
23050.0320
23050.0420
23050.0424
23050.0430
Part NumberMinimum order quantityVolume DiscountDays to Ship Type I.D. d
(mm)
Thickness T
(mm)
Material: Stainless Steel O.D. D
(mm)
d4
(mm)
d5
(mm)
For pin d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
r1
(mm)
Load capacity for static load max.
(kN)
Torque for screwed connections max.
(Nm)
Suitable for Conical seat Spherical washer
1 Piece(s)Available

10 Days

Spherical Washer134.6303 Stainless Steel24--121.14.6-~ 7.9172456M12-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer175.3303 Stainless Steel30--161.35.3-~ 9.32245135M16-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Spherical Washer216.3303 Stainless Steel36--2026.3-~ 11.62771280M20-Stainless steel 1.4305
1 Piece(s)Available

10 Days

Rosette Washer23.27.5303 Stainless Steel36363120--7.5--71280M20Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer289.5303 Stainless Steel44443724--9.5--105455M24Stainless steel 1.4305-
1 Piece(s)Available

10 Days

Rosette Washer3512303 Stainless Steel56564930--12--1911050M30Stainless steel 1.4305-

Additional Products in this Category

Tech Support