| 1 Piece(s) | Available |
10 Days
| 4 | 6.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 2.5 | 1.2 | 2 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 4 | 10.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 2.5 | 1.2 | 2 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 4 | 16.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 2.5 | 1.2 | 2 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | |
12 Days
| 5 | 6 | - | - | Steel | - | - | - | 3 | 1 | 2.5 | Heat-treated steel, 1200 ±100 N/mm2 | - | - |
| 1 Piece(s) | Available |
10 Days
| 5 | 8.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 3 | 1.3 | 2.5 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 5 | 12.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 3 | 1.3 | 2.5 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 5 | 20.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 3 | 1.3 | 2.5 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | |
12 Days
| 6 | 6 | - | - | Steel | - | - | - | 4 | 1 | 3 | Heat-treated steel, 1200 ±100 N/mm2 | - | - |
| 1 Piece(s) | Available |
10 Days
| 6 | 11.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 4 | 1.9 | 3 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 6 | 17.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 4 | 1.9 | 3 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 6 | 26.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 4 | 1.9 | 3 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | |
12 Days
| 8 | 8 | - | - | Steel | - | - | - | 5.5 | 1.4 | 4 | Heat-treated steel, 1200 ±100 N/mm2 | - | - |
| 1 Piece(s) | Available |
10 Days
| 8 | 12 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 5.5 | 2.5 | 4 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 8 | 22 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 5.5 | 2.5 | 4 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 8 | 32 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 5.5 | 2.5 | 4 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | |
12 Days
| 10 | 10 | - | - | Steel | - | - | - | 7 | 1.5 | 5 | Heat-treated steel, 1200 ±100 N/mm2 | - | - |
| 1 Piece(s) | Available |
10 Days
| 10 | 14 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 7 | 2.7 | 5 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 10 | 18 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 7 | 2.7 | 5 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 10 | 27 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 7 | 2.7 | 5 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 10 | 37 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 7 | 2.7 | 5 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | |
12 Days
| 12 | 12 | - | - | Steel | - | - | - | 8.5 | 1.5 | 6 | Heat-treated steel, 1200 ±100 N/mm2 | - | - |
| 1 Piece(s) | Available |
10 Days
| 12 | 18.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 8.5 | 3.4 | 6 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 12 | 22.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 8.5 | 3.4 | 6 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 12 | 32.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 8.5 | 3.4 | 6 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 12 | 42.5 | Hex Socket | Standard (Round) | Steel | No | Flat End | Standard | 8.5 | 3.4 | 6 | Heat-treated steel, 1200 ±100 N/mm2 | yes | yes |
| 1 Piece(s) | |
10 Days
| 3 | 5 | - | - | Stainless Steel | - | - | - | 1.5 | 1 | 0.2 | Stainless steel 1.4305 | - | - |
| 1 Piece(s) | |
12 Days
| 3 | 7.5 | - | - | Stainless Steel | - | - | - | 1.5 | 1 | 0.3 | Stainless steel 1.4305 | - | - |
| 1 Piece(s) | |
12 Days
| 3 | 10 | - | - | Stainless Steel | - | - | - | 1.5 | 1 | 0.5 | Stainless steel 1.4305 | - | - |
| 1 Piece(s) | Available |
10 Days
| 4 | 6.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 2.5 | 1.2 | 2 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 4 | 10.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 2.5 | 1.2 | 2 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 4 | 16.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 2.5 | 1.2 | 2 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 5 | 8.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 3 | 1.3 | 2.5 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 5 | 12.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 3 | 1.3 | 2.5 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 5 | 20.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 3 | 1.3 | 2.5 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 6 | 11.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 4 | 1.9 | 3 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 6 | 17.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 4 | 1.9 | 3 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 6 | 26.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 4 | 1.9 | 3 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 8 | 12 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 5.5 | 2.5 | 4 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 8 | 22 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 5.5 | 2.5 | 4 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 8 | 32 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 5.5 | 2.5 | 4 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 10 | 14 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 7 | 2.7 | 5 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 10 | 18 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 7 | 2.7 | 5 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 10 | 27 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 7 | 2.7 | 5 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 10 | 37 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 7 | 2.7 | 5 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 12 | 18.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 8.5 | 3.4 | 6 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 12 | 22.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 8.5 | 3.4 | 6 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 12 | 32.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 8.5 | 3.4 | 6 | Stainless steel 1.4305 | yes | yes |
| 1 Piece(s) | Available |
10 Days
| 12 | 42.5 | Hex Socket | Standard (Round) | Stainless Steel | No | Flat End | Standard | 8.5 | 3.4 | 6 | Stainless steel 1.4305 | yes | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy