(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Elements - For height adjustment, with orientation. (Part Numbers)

Leveling Elements - For height adjustment, with orientation.
  • Volume Discount

Tiltable to absorb ground deflection. For vertical adjustment, the self-locking height adjustment elements are equipped with a fine pitch thread. All elements have a through hole for fastening. A deflection lock serves as a height limit for the maximum height adjustment.

Part Number

Configured Part Number is shown.

25120.0242

 

Example

Part Number
25120.0242
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
Size Range
(mm)
For height adjusting element size d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

SteelZinc Plating2270M50 x 1,5~ 50~ 60~ 10330210--M20yesyes

Loading...

  1. 1

Basic Information

Type Automatic height adjustment function Body Material Steel Main Body Surface Treatment Zinc Plating

Please check the type/dimensions/specifications of the part 25120.0242 in the Leveling Elements - For height adjustment, with orientation. series.

Products like this...

Part Number
25120.0216
25120.0222
25120.0224
25120.0244
25120.0246
25120.0981
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
Size Range
(mm)
For height adjusting element size d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

SteelZinc Plating1132M20 x 1~ 26~ 31~ 56537.9--M10yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating1145M30 x 1,5~ 34~ 41~ 712092.9--M10yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating13.545M30 x 1,5~ 34~ 41~ 712080.4--M12yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating2670M50 x 1,5~ 50~ 60~ 10330157--M24yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating3370M50 x 1,5~ 50~ 60~ 1033053--M30yesyes
1 Piece(s)Available

10 Days

----------25 - 2825---

Additional Products in this Category

Tech Support