(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Leveling Elements - For height adjustment, with orientation. (Part Numbers)

Leveling Elements - For height adjustment, with orientation.
  • Volume Discount

Tiltable to absorb ground deflection. For vertical adjustment, the self-locking height adjustment elements are equipped with a fine pitch thread. All elements have a through hole for fastening. A deflection lock serves as a height limit for the maximum height adjustment.

Part Number

Configured Part Number is shown.

25120.0222

 

Example

Part Number
25120.0222
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
Size Range
(mm)
For height adjusting element size d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

SteelZinc Plating1145M30 x 1,5~ 34~ 41~ 712092.9--M10yesyes

Loading...

  1. 1

Basic Information

Type Automatic height adjustment function Body Material Steel Main Body Surface Treatment Zinc Plating

Please check the type/dimensions/specifications of the part 25120.0222 in the Leveling Elements - For height adjustment, with orientation. series.

Products like this...

Part Number
25120.0212
25120.0214
25120.0216
25120.0224
25120.0226
25120.0232
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
Size Range
(mm)
For height adjusting element size d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

SteelZinc Plating6.632M20 x 1~ 26~ 31~ 56555.7--M6yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating932M20 x 1~ 26~ 31~ 56548--M8yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating1132M20 x 1~ 26~ 31~ 56537.9--M10yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating13.545M30 x 1,5~ 34~ 41~ 712080.4--M12yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating17.545M30 x 1,5~ 34~ 41~ 712045.5--M16yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating17.558M40 x 1,5~ 44~ 53~ 9210136--M16yesyes

Additional Products in this Category

Tech Support