(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Elements - For height adjustment, with orientation. (Part Numbers)

Leveling Elements - For height adjustment, with orientation.
  • Volume Discount

Tiltable to absorb ground deflection. For vertical adjustment, the self-locking height adjustment elements are equipped with a fine pitch thread. All elements have a through hole for fastening. A deflection lock serves as a height limit for the maximum height adjustment.

Part Number

Configured Part Number is shown.

25120.0216

 

Example

Part Number
25120.0216
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
Size Range
(mm)
For height adjusting element size d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

SteelZinc Plating1132M20 x 1~ 26~ 31~ 56537.9--M10yesyes

Loading...

  1. 1

Basic Information

Type Automatic height adjustment function Body Material Steel Main Body Surface Treatment Zinc Plating

Please check the type/dimensions/specifications of the part 25120.0216 in the Leveling Elements - For height adjustment, with orientation. series.

Products like this...

Part Number
25120.0206
25120.0212
25120.0214
25120.0222
25120.0224
25120.0226
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
Size Range
(mm)
For height adjusting element size d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

SteelZinc Plating6.625M15 x 1~ 22~ 26~ 44030.7--M6yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating6.632M20 x 1~ 26~ 31~ 56555.7--M6yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating932M20 x 1~ 26~ 31~ 56548--M8yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating1145M30 x 1,5~ 34~ 41~ 712092.9--M10yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating13.545M30 x 1,5~ 34~ 41~ 712080.4--M12yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating17.545M30 x 1,5~ 34~ 41~ 712045.5--M16yesyes

Additional Products in this Category

Tech Support