(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Elements - For height, height adjustment. (Part Numbers)

Leveling Elements - For height, height adjustment.
  • Volume Discount

For leveling machines and systems. For vertical adjustment, the self-locking height adjustment elements are equipped with a fine pitch thread. All elements have a through hole for fastening. A deflection lock serves as a height limit for the maximum adjustment height.

Part Number

Configured Part Number is shown.

25120.0134

 

Example

Part Number
25120.0134
Part NumberMinimum order quantityVolume DiscountDays to Ship d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
For screw
1 Piece(s)Available

10 Days

2258M40 x 1,5~ 54~ 86~ 3221090M20

Loading...

  1. 1

Basic Information

Type Automatic height adjustment function Thread Portion Material Steel Thread Surface Treatment Zinc Plating
Body Material Steel Main Body Surface Treatment Zinc Plating Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 25120.0134 in the Leveling Elements - For height, height adjustment. series.

Products like this...

Part Number
25120.0116
25120.0122
25120.0124
25120.0136
25120.0142
25120.0144
Part NumberMinimum order quantityVolume DiscountDays to Ship d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
For screw
1 Piece(s)Available

10 Days

1132M20 x 1~ 35~ 55~ 206537.9M10
1 Piece(s)Available

10 Days

1145M30 x 1,5~ 42~ 67~ 2512092.9M10
1 Piece(s)Available

10 Days

13.545M30 x 1,5~ 42~ 67~ 2512080.4M12
1 Piece(s)Available

10 Days

2658M40 x 1,5~ 54~ 86~ 3221037M24
1 Piece(s)Available

10 Days

2270M50 x 1,5~ 66~ 106~ 40330210M20
1 Piece(s)Available

10 Days

2670M50 x 1,5~ 66~ 106~ 40330157M24

Additional Products in this Category

Tech Support