(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Elements - For height adjustment. (Part Numbers)

Leveling Elements - For height adjustment.
  • Volume Discount

For leveling machines and systems. For vertical adjustment, the self-locking height adjustment elements are equipped with a fine pitch thread. All elements have a through hole for fastening. A deflection lock serves as a height limit for the maximum adjustment height.

Part Number

Configured Part Number is shown.

25120.0046

 

Example

Part Number
25120.0046
Part NumberMinimum order quantityVolume DiscountDays to Ship d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
For screw
1 Piece(s)Available

10 Days

3370M50 x 1,5~ 33~ 43~ 1033053M30

Loading...

  1. 1

Basic Information

Type Automatic height adjustment function Thread Portion Material Steel Thread Surface Treatment Zinc Plating
Body Material Steel Main Body Surface Treatment Zinc Plating Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 25120.0046 in the Leveling Elements - For height adjustment. series.

Products like this...

Part Number
25120.0006
25120.0012
25120.0014
25120.0016
25120.0022
25120.0024
Part NumberMinimum order quantityVolume DiscountDays to Ship d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
For screw
1 Piece(s)Available

10 Days

6.625M15 x 1~ 15~ 19~ 44030.7M6
1 Piece(s)Available

10 Days

6.632M20 x 1~ 18~ 23~ 56555.7M6
1 Piece(s)Available

10 Days

932M20 x 1~ 18~ 23~ 56548M8
1 Piece(s)Available

10 Days

1132M20 x 1~ 18~ 23~ 56537.9M10
1 Piece(s)Available

10 Days

1145M30 x 1,5~ 22~ 29~ 712092.9M10
1 Piece(s)Available

10 Days

13.545M30 x 1,5~ 22~ 29~ 712080.4M12

Additional Products in this Category

Tech Support