(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be clamped in both directions.
· Used in combination with DIN444 eye bolt M12 (EH22980).
Part Number
Configured Part Number is shown.
23380.0012
Application | Related Components | Type, Clamp | Clamp Mechanism | Shape | Shape with Knob |
---|---|---|---|---|---|
Mounting Section Type | Round hole | Main Body Material | Steel | Mounting Section, Dia. d(φ) | 12 |
Location hole(mm) | 12 | Fulcrum Pins | Steel, case-hardened | Safety ring | Spring steel |
Conflict Minerals free | yes | REACH compliant | yes |
Please check the type/dimensions/specifications of the part 23380.0012 in the Eccentric Handle - Two points, with articulation axis. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy