(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Clamping lever enabling adjusting the lever position.
· Internal parts are made of stainless steel.
· Has a variety of uses including for medical devices and in the chemical industry.
· When the lever is pulled up the serrations disengage, letting you freely change the lever position.
· If the lever is released, it returns to meshed status.
· The threaded part can be replaced.
Part Number
Configured Part Number is shown.
24390.0411
Application | Related Components | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Mounting Section Type | Female Thread | Main Body Material | Zinc Alloy |
Mounting Section, Material | Stainless Steel | Inner Parts Material | Stainless steel 1.4305 | Threaded part | Stainless steel 1.4305 |
Version | with female thread | Conflict Minerals free | yes | REACH compliant | yes |
Please check the type/dimensions/specifications of the part 24390.0411 in the Clamping Lever - Adjustable, internally threaded, stainless steel. series.
Part Number |
---|
24390.0038 |
24390.0111 |
24390.0114 |
24390.0414 |
24390.0421 |
24390.0424 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy