(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Adjustable, internally threaded, stainless steel. (Part Numbers)

Clamping Lever - Adjustable, internally threaded, stainless steel.
  • Volume Discount

[Features]
· Clamping lever enabling adjusting the lever position.
· Internal parts are made of stainless steel.
· Has a variety of uses including for medical devices and in the chemical industry.
· When the lever is pulled up the serrations disengage, letting you freely change the lever position.
· If the lever is released, it returns to meshed status.
· The threaded part can be replaced.

Part Number

Configured Part Number is shown.

24390.0038

 

Example

Part Number
24390.0038
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

304? 913M4103024.543.530.5black

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob Mounting Section Type Female Thread Main Body Material Zinc Alloy
Mounting Section, Material Stainless Steel Inner Parts Material Stainless steel 1.4305 Threaded part Stainless steel 1.4305
Version with female thread Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24390.0038 in the Clamping Lever - Adjustable, internally threaded, stainless steel. series.

Products like this...

Part Number
24390.0032
24390.0034
24390.0036
24390.0111
24390.0114
24390.0121
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

303? 713M3103024.543.530.5orange
1 Piece(s)Available

10 Days

303? 713M3103024.543.530.5black
1 Piece(s)Available

10 Days

304? 913M4103024.543.530.5orange
1 Piece(s)Available

10 Days

455? 814M5104524.54335orange
1 Piece(s)Available

10 Days

455? 814M5104524.54335black
1 Piece(s)Available

10 Days

456? 814M6104524.54335orange

Additional Products in this Category

Tech Support