(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.
Part Number
Configured Part Number is shown.
Loading...
Application | Related Components | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Knobbed Lever Shape | Single lever | Mounting Section Type | Female Thread |
Main Body Material | Zinc Alloy | Mounting Section, Material | Steel | Mounting Section, Surface Treatment | Triiron Film |
Inner Parts Material | Steel, blackened, quality 5.8 | Threaded part | Steel, blackened, quality 5 | Version | with female thread |
Conflict Minerals free | yes | REACH compliant | yes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy