(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· When the lever is pulled up the serrations disengage enabling freely changing of the lever position.
· If the lever is released, it returns to meshed status.
· The threaded part can be replaced.
· Losses due to friction of the seat are reduced so twice the tightening force is achievable with the same lever.
· No scratches formed on the applicable parts as the seat surface does not move.
· A high amount of pretension can be applied to the threaded part so it will not readily loosen.
Part Number
Configured Part Number is shown.
24420.1230
Loading...
Application | Related Components | Type, Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Mounting Section Type | Male thread | Main Body Material | Zinc Alloy |
Main Body, Surface Treatment | Others | Mounting Section, Material | Stainless Steel | Inner Parts Material | Stainless steel |
Screw | Stainless steel | Version | with axial bearing and screw | Conflict Minerals free | yes |
REACH compliant | yes |
Please check the type/dimensions/specifications of the part 24420.1230 in the Clamping Lever - With male thread, thrust bearing included, internal parts in stainless steel. series.
Part Number |
---|
24420.1052 |
24420.1130 |
24420.1132 |
24420.1232 |
24420.1250 |
24420.1252 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy