(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - With male thread, thrust bearing included, internal parts in stainless steel.

Clamping Lever - With male thread, thrust bearing included, internal parts in stainless steel.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling freely changing of the lever position.
· If the lever is released, it returns to meshed status.
· The threaded part can be replaced.
· Losses due to friction of the seat are reduced so twice the tightening force is achievable with the same lever.
· No scratches formed on the applicable parts as the seat surface does not move.
· A high amount of pretension can be applied to the threaded part so it will not readily loosen.

 

Example

Part Number
24420.1030
24420.1032
24420.1050
24420.1052
24420.1130
24420.1132
24420.1150
24420.1152
24420.1230
24420.1232
24420.1250
24420.1252
24420.1330
24420.1332
24420.1346
24420.1348
24420.1350
24420.1352
24420.1364
24420.1366
24420.1384
24420.1386
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
Lever colour
1 Piece(s)Available

10 Days

6262018M6246234.5503orange
1 Piece(s)Available

10 Days

6262018M6246234.5503black
1 Piece(s)Available

10 Days

6262718M6246234.5503orange
1 Piece(s)Available

10 Days

6262718M6246234.5503black
1 Piece(s)Available

10 Days

7482122M8257439.5563.5orange
1 Piece(s)Available

10 Days

7482122M8257439.5563.5black
1 Piece(s)Available

10 Days

7483622M8257439.5563.5orange
1 Piece(s)Available

10 Days

7483622M8257439.5563.5black
1 Piece(s)Available

10 Days

89102925M10308946.5664orange
1 Piece(s)Available

10 Days

89102925M10308946.5664black
1 Piece(s)Available

10 Days

89104725M10308946.5664orange
1 Piece(s)Available

10 Days

89104725M10308946.5664black
1 Piece(s)Available

10 Days

108123430M123510856.5825orange
1 Piece(s)Available

10 Days

108123430M123510856.5825black
1 Piece(s)Available

10 Days

108125030M123510856.5825orange
1 Piece(s)Available

10 Days

108125030M123510856.5825black
1 Piece(s)Available

10 Days

108125730M123510856.5825orange
1 Piece(s)Available

10 Days

108125730M123510856.5825black
1 Piece(s)Available

10 Days

108126530M123510856.5825orange
1 Piece(s)Available

10 Days

108126530M123510856.5825black
1 Piece(s)Available

10 Days

108128530M123510856.5825orange
1 Piece(s)Available

10 Days

108128530M123510856.5825black

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob Mounting Section Type Male thread Main Body Material Zinc Alloy
Main Body, Surface Treatment Others Mounting Section, Material Stainless Steel Inner Parts Material Stainless steel
Screw Stainless steel Version with axial bearing and screw Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support