(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Clamp Lever - Adjustable, male thread, thrust bearing included. (Part Numbers)

Clamp Lever - Adjustable, male thread, thrust bearing included.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.
· Losses due to friction of the seat are reduced so twice the tightening force is achievable with the same lever.
· No scratches formed on the applicable parts as the seat surface does not move.
· A high amount of pretension can be applied to the threaded part so it will not readily loosen.

Part Number

Configured Part Number is shown.

24420.0346

 

Example

Part Number
24420.0346
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
Lever colour
1 Piece(s)Available

10 Days

108125030M123510856.5825orange

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob Mounting Section Type Male thread Main Body Material Zinc Alloy
Main Body, Surface Treatment Others Mounting Section, Material Steel Mounting Section, Surface Treatment Triiron Film
Inner Parts Material Steel, nitrided, blackened Screw Steel, nitrided, blackened Version with axial bearing and screw
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24420.0346 in the Clamp Lever - Adjustable, male thread, thrust bearing included. series.

Products like this...

Part Number
24420.0052
24420.0130
24420.0132
24420.0348
24420.0350
24420.0352
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
Lever colour
1 Piece(s)Available

10 Days

6262718M6246234.5503black
1 Piece(s)Available

10 Days

7482122M8257439.5563.5orange
1 Piece(s)Available

10 Days

7482122M8257439.5563.5black
1 Piece(s)Available

10 Days

108125030M123510856.5825black
1 Piece(s)Available

10 Days

108125730M123510856.5825orange
1 Piece(s)Available

10 Days

108125730M123510856.5825black

Additional Products in this Category

Tech Support