(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Lever - Adjustable, with threaded screw included.

Clamping Lever - Adjustable, with threaded screw included.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.

 

Example

Part Number
24400.0010
24400.0012
24400.0014
24400.0016
24400.0018
24400.0020
24400.0022
24400.0024
24400.0026
24400.0028
24400.0041
24400.0043
24400.0044
24400.0051
24400.0053
24400.0054
24400.0061
24400.0063
24400.0064
24400.0071
24400.0073
24400.0074
24400.0081
24400.0083
24400.0084
24400.0086
24400.0088
24400.0089
24400.0131
24400.0133
24400.0134
24400.0141
24400.0143
24400.0144
24400.0151
24400.0153
24400.0154
24400.0161
24400.0163
24400.0164
24400.0171
24400.0173
24400.0174
24400.0181
24400.0183
24400.0184
24400.0191
24400.0193
24400.0194
24400.0221
24400.0223
24400.0224
24400.0231
24400.0233
24400.0234
24400.0241
24400.0243
24400.0244
24400.0251
24400.0253
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
Lever colour
1 Piece(s)Available

10 Days

3041213M4103024.543.530.5orange
1 Piece(s)Available

10 Days

3041213M4103024.543.530.5black
1 Piece(s)Available

10 Days

3041613M4103024.543.530.5orange
1 Piece(s)Available

10 Days

3041613M4103024.543.530.5black
1 Piece(s)Available

10 Days

3042013M4103024.543.530.5orange
1 Piece(s)Available

10 Days

3042013M4103024.543.530.5black
1 Piece(s)Available

10 Days

3042513M4103024.543.530.5orange
1 Piece(s)Available

10 Days

3042513M4103024.543.530.5black
1 Piece(s)Available

10 Days

3043213M4103024.543.530.5orange
1 Piece(s)Available

10 Days

3043213M4103024.543.530.5black
1 Piece(s)Available

10 Days

4551214M5104524.54335orange
1 Piece(s)Available

10 Days

4551214M5104524.54335silver
1 Piece(s)Available

10 Days

4551214M5104524.54335black
1 Piece(s)Available

10 Days

4551614M5104524.54335orange
1 Piece(s)Available

10 Days

4551614M5104524.54335silver
1 Piece(s)Available

10 Days

4551614M5104524.54335black
1 Piece(s)Available

10 Days

4552014M5104524.54335orange
1 Piece(s)Available

10 Days

4552014M5104524.54335silver
1 Piece(s)Available

10 Days

4552014M5104524.54335black
1 Piece(s)Available

10 Days

4552514M5104524.54335orange
1 Piece(s)Available

10 Days

4552514M5104524.54335silver
1 Piece(s)Available

10 Days

4552514M5104524.54335black
1 Piece(s)Available

10 Days

4553214M5104524.54335orange
1 Piece(s)Available

10 Days

4553214M5104524.54335silver
1 Piece(s)Available

10 Days

4553214M5104524.54335black
1 Piece(s)Available

10 Days

4554014M5104524.54335orange
1 Piece(s)Available

10 Days

4554014M5104524.54335silver
1 Piece(s)Available

10 Days

4554014M5104524.54335black
1 Piece(s)Available

10 Days

4561214M6104524.54335orange
1 Piece(s)Available

10 Days

4561214M6104524.54335silver
1 Piece(s)Available

10 Days

4561214M6104524.54335black
1 Piece(s)Available

10 Days

4561614M6104524.54335orange
1 Piece(s)Available

10 Days

4561614M6104524.54335silver
1 Piece(s)Available

10 Days

4561614M6104524.54335black
1 Piece(s)Available

10 Days

4562014M6104524.54335orange
1 Piece(s)Available

10 Days

4562014M6104524.54335silver
1 Piece(s)Available

10 Days

4562014M6104524.54335black
1 Piece(s)Available

10 Days

4562514M6104524.54335orange
1 Piece(s)Available

10 Days

4562514M6104524.54335silver
1 Piece(s)Available

10 Days

4562514M6104524.54335black
1 Piece(s)Available

10 Days

4563214M6104524.54335orange
1 Piece(s)Available

10 Days

4563214M6104524.54335silver
1 Piece(s)Available

10 Days

4563214M6104524.54335black
1 Piece(s)Available

10 Days

4564014M6104524.54335orange
1 Piece(s)Available

10 Days

4564014M6104524.54335silver
1 Piece(s)Available

10 Days

4564014M6104524.54335black
1 Piece(s)Available

10 Days

4565014M6104524.54335orange
1 Piece(s)Available

10 Days

4565014M6104524.54335silver
1 Piece(s)Available

10 Days

4565014M6104524.54335black
1 Piece(s)Available

10 Days

6261618M613.562316.5345orange
1 Piece(s)Available

10 Days

6261618M613.562316.5345silver
1 Piece(s)Available

10 Days

6261618M613.562316.5345black
1 Piece(s)Available

10 Days

6262018M613.562316.5345orange
1 Piece(s)Available

10 Days

6262018M613.562316.5345silver
1 Piece(s)Available

10 Days

6262018M613.562316.5345black
1 Piece(s)Available

10 Days

6262518M613.562316.5345orange
1 Piece(s)Available

10 Days

6262518M613.562316.5345silver
1 Piece(s)Available

10 Days

6262518M613.562316.5345black
1 Piece(s)Available

10 Days

6263218M613.562316.5345orange
1 Piece(s)Available

10 Days

6263218M613.562316.5345silver

Loading...

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob L-Shaped Clamp Lever Shape Set Screw Type Knobbed Lever Shape Single lever
Mounting Section Type Male thread Main Body Material Zinc Alloy Main Body, Surface Treatment Others
Mounting Section, Material Steel Mounting Section, Surface Treatment Triiron Film Inner Parts Material Steel, blackened, quality 5.8
Screw Steel, blackened, quality 5.8 Version with screw Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support