(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Lever - Adjustable. (Part Numbers)

Clamp Lever - Adjustable.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.

Part Number

Configured Part Number is shown.

24440.0324

Part Number
24440.0324
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Main Body Material Main Body, Surface Treatment Mounting Section, Material Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material Screw t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1232Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Shape L-Shaped
L-Shaped Clamp Lever Shape Set Screw Type Knobbed Lever Shape Single lever Knob Material Thermosetting Resin
Ball knob Thermosetting plastic PF 31, black, DIN 319

Please check the type/dimensions/specifications of the part 24440.0324 in the Clamp Lever - Adjustable. series.

Products like this...

Part Number
24440.0124
24440.0126
24440.0128
24440.0326
24440.0328
24440.0330
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Main Body Material Main Body, Surface Treatment Mounting Section, Material Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material Screw t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel820Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel825Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel832Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1240Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1250Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel1263Steel, blackened, quality 5.8Steel, blackened, quality 5.8-28M12191230~ 11048.54.54.5

Additional Products in this Category

Tech Support