(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Lever - Adjustable. (Part Numbers)

Clamp Lever - Adjustable.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.

Part Number

Configured Part Number is shown.

24440.0752

Part Number
24440.0752
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Main Body Material Main Body, Surface Treatment Mounting Section, Material Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material Screw t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

Male thread-OthersStainless Steel1280-Stainless steel 1.4305-28M12191230~ 11048.54.54.5

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Shape L-Shaped
L-Shaped Clamp Lever Shape Set Screw Type Knobbed Lever Shape Single lever Knob Material Thermosetting Resin
Ball knob Thermosetting plastic PF 31, black, DIN 319

Please check the type/dimensions/specifications of the part 24440.0752 in the Clamp Lever - Adjustable. series.

Products like this...

Part Number
24440.0101
24440.0102
24440.0122
24440.0124
24440.0126
24440.0128
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section Type Main Body Material Main Body, Surface Treatment Mounting Section, Material Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Inner Parts Material Screw t
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel611Steel, blackened, quality 5.8-1121M613.5820~ 7033.541
1 Piece(s)Available

10 Days

Female ThreadSteelTriiron FilmSteel811Steel, blackened, quality 5.8-1121M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel816Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel820Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel825Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541
1 Piece(s)Available

10 Days

Male threadSteelTriiron FilmSteel832Steel, blackened, quality 5.8Steel, blackened, quality 5.8-21M813.5820~ 7033.541

Additional Products in this Category

Tech Support