(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Swivel Clamp- Size 4.

Swivel Clamp- Size 4.
  • Volume Discount

[Features]
· The clamp can be tightened quickly using the bolt or clamp lever or eccentric lever
· Swiveling the clamp arm to the right or left enables simple and quick replacement of the work.
· Clamp position is infinitely adjustable through use of the positioning ring EH23310.0350 and the clamp arm can be brought repeatedly to the same position.
· If a positioning ring is used, dimension h2 gets 7 mm larger (spoke s gets smaller by 7 mm).
· Compact, so clamping is feasible in a narrow space.
· Clamping at a high position is simple using the height adjustment cylinder.

PDF

 

Example

Part Number
23310.0050
23310.0051
23310.0052
23310.0053
23310.0054
23310.0055
23310.0056
23310.0057
23310.0058
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Knobbed Lever Shape Rotating Radius R
(mm)
System h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
s
(mm)
1 Piece(s)Available

10 Days

T ShapedSingle lever108-70501573 - 9320
1 Piece(s)Available

10 Days

L-Shaped--V7070501573 - 9320
1 Piece(s)Available

10 Days

T ShapedSingle lever--70501573 - 9320
1 Piece(s)Available

10 Days

T ShapedSingle lever108-98681591 - 12130
1 Piece(s)Available

10 Days

L-Shaped--V7098681591 - 12130
1 Piece(s)Available

10 Days

T ShapedSingle lever--98681591 - 12130
1 Piece(s)Available

10 Days

T ShapedSingle lever108-1359522118 - 15840
1 Piece(s)Available

10 Days

L-Shaped--V701359522118 - 15840
1 Piece(s)Available

10 Days

T ShapedSingle lever--1359522118 - 15840

Loading...

  1. 1
 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism L-Shaped Clamp Lever Shape Set Screw Type
Mounting Section Type Female Thread Main Body Material Steel Main Body, Surface Treatment Triiron Film
Mounting Section, Dia. d(φ) 12 Inner Parts Material Case-hardened steel, case-hardened, blackened and ground d(mm) 40
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support