(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Levers - With threaded or internal bolt.

Clamping Levers - With threaded or internal bolt.
  • Volume Discount

[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.

 

Example

Part Number
24430.0020
24430.0022
24430.0030
24430.0032
24430.0035
24430.0038
24430.0040
24430.0042
24430.0045
24430.0048
24430.0050
24430.0052
24430.0055
24430.0058
24430.0230
24430.0236
24430.0242
24430.0248
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment Knob Material Mounting Section, Dia. d
(φ)
t1
(mm)
t2
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l
(mm)
h
(mm)
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin10-1620-10820~ 6733
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin815-20M8-820~ 6733
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin10-1822-10820~ 8237
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin1015-22M10-820~ 8237
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin12-2125-121025~ 9642
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin1218-25M12-1025~ 9642
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin12-2228-121230~ 11047
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin1218-28M12-1230~ 11047
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin16-2532-161232~ 12452
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin1623-32M16-1232~ 12452
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin16-2636-161435~ 13858
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin1624-36M16-1435~ 13858
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin20-2940-201640~ 15264
1 Piece(s)Available

10 Days

SteelTriiron Film[ABS Resin Resin] Thermosetting Resin2027-40M20-1640~ 15264
1 Piece(s)Available

10 Days

---815-22M8-820~ 7037
1 Piece(s)Available

10 Days

---1015-25M10-1025~ 9642
1 Piece(s)Available

10 Days

---1218-28M12-1230~ 11047
1 Piece(s)Available

10 Days

---1623-32M16-1232~ 12452

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob L-Shaped Clamp Lever Shape Set Screw Type Knobbed Lever Shape Single lever
Mounting Section Type Female Thread Ball knob Thermosetting plastic PF 31, black, DIN 319 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support