(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Closing Levers - High voltage.

Closing Levers - High voltage.
  • Volume Discount

[Features]
· There is a spacer and washer under the cam disk so the lever can easily be rotated to the desired position even if the securing bolt is tightened.
· Left rotation type can also be provided through special order.

 

Example

Part Number
22260.0250
22260.0251
22260.0350
22260.0351
22260.0450
22260.0451
22260.0550
22260.0551
Part NumberMinimum order quantityVolume DiscountDays to Ship Knobbed Lever Shape Rotating Radius R
(mm)
Main Body Material Main Body, Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Ball knob Screw
1 Piece(s)Available

10 Days

Single lever109SteelTriiron FilmSteel-Thermosetting plastic PF 31, black, DIN 319Steel, nitrided
1 Piece(s)Available

10 Days

Single lever109-Nickel PlatingStainless SteelElectroless Nickel PlatingThermosetting plastic PF 31, black, DIN 319Stainless steel 1.4021, heat-treated, nickel-plated
1 Piece(s)Available

10 Days

--SteelTriiron FilmSteel--Steel, nitrided
1 Piece(s)Available

10 Days

---Nickel PlatingStainless SteelElectroless Nickel Plating-Stainless steel 1.4021, heat-treated, nickel-plated
1 Piece(s)Available

10 Days

Single lever109SteelTriiron FilmSteel-Thermosetting plastic PF 31, black, DIN 319Steel, nitrided
1 Piece(s)Available

10 Days

Single lever109-Nickel PlatingStainless SteelElectroless Nickel PlatingThermosetting plastic PF 31, black, DIN 319Stainless steel 1.4021, heat-treated, nickel-plated
1 Piece(s)Available

10 Days

--SteelTriiron FilmSteel--Steel, nitrided
1 Piece(s)Available

10 Days

---Nickel PlatingStainless SteelElectroless Nickel Plating-Stainless steel 1.4021, heat-treated, nickel-plated

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob Mounting Section Type Male thread Mounting Section, Dia. d(φ) 10
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support