(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Levers.

Cam Levers.
  • Volume Discount

[Features]
· Clamp lever position can be freely changed based on selection.
· If the thrust washer is removed, this can be used as an infinitely adjustable stopper.
· Left rotation type can also be provided through special order.

PDF

Part Number
23410.0050
23410.0051
23410.0150
23410.0151
Part NumberMinimum order quantityVolume DiscountDays to Ship Knobbed Lever Shape Rotating Radius R
(mm)
Main Body Material Main Body, Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Screw
1 Piece(s)Available

10 Days

Single lever109SteelTriiron FilmSteelTriiron FilmSteel, hardened, blackened
1 Piece(s)Available

10 Days

Single lever109-Nickel PlatingStainless SteelElectroless Nickel PlatingStainless steel 1.4021, heat-treated, nickel-plated
1 Piece(s)Available

10 Days

--SteelTriiron FilmSteelTriiron FilmSteel, hardened, blackened
1 Piece(s)Available

10 Days

---Nickel PlatingStainless SteelElectroless Nickel PlatingStainless steel 1.4021, heat-treated, nickel-plated

Loading...

  1. 1
 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob L-Shaped Clamp Lever Shape Set Screw Type Mounting Section Type Male thread
Mounting Section, Dia. d(φ) 10 Ball knob Thermosetting plastic PF 31, black, DIN 319 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support