(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Indexing Plungers - Precision with tapered stem. (Part Numbers)

Indexing Plungers - Precision with tapered stem.
  • Volume Discount

[Features]
· This precision index bolt can be used in combination with bushings for speedy positioning and fixing in place.
· Both parts are accurately finished, ensuring high repetition accuracy.
· For specifications with hold mechanisms, pull the knob and rotate it 90 degrees.

Part Number

Configured Part Number is shown.

22130.0160

 

Example

Part Number
22130.0160
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Nose O.D. d
(Ø)
Dimension d2
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Nominal diameter
(mm)
Pin Bushing Ball knob Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Special Knob101925M662.531132532.5~ 19~ 29~ 910Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes

Loading...

  1. 1

Basic Information

Mounting Method Others Body Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part 22130.0160 in the Indexing Plungers - Precision with tapered stem. series.

Products like this...

Part Number
22130.0116
22130.0120
22130.0125
22130.0162
22130.0166
22130.0170
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Nose O.D. d
(Ø)
Dimension d2
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Nominal diameter
(mm)
Pin Bushing Ball knob Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Special Knob162840M1063421341.5-~ 30~ 50~ 916Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob203340M1063501341.5-~ 46~ 63~ 920Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob254250M1063601351-~ 39~ 73~ 925Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob122332M86335133340.5~ 22~ 35~ 912Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob162840M1063421341.549~ 30~ 50~ 916Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob203340M1063501341.549~ 46~ 63~ 920Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes

Additional Products in this Category

Tech Support