(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Indexing Plungers - Precision with cylindrical stem. (Part Numbers)

Indexing Plungers - Precision with cylindrical stem.
  • Volume Discount

[Features]
· This precision index bolt can be used in combination with bushings for speedy positioning and fixing in place.
· Both parts are accurately finished, ensuring high repetition accuracy.
· For specifications with hold mechanisms, pull the knob and rotate it 90 degrees.

Part Number

Configured Part Number is shown.

22130.0066

 

Example

Part Number
22130.0066
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Nose O.D. d
(Ø)
Dimension d2
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Pin Bushing Ball knob Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Special Knob162840M10103421341.553~ 20~ 50-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes

Loading...

  1. 1

Basic Information

Mounting Method Others Body Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part 22130.0066 in the Indexing Plungers - Precision with cylindrical stem. series.

Products like this...

Part Number
22130.0020
22130.0025
22130.0060
22130.0070
22130.0075
22130.0090
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Nose O.D. d
(Ø)
Dimension d2
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Pin Bushing Ball knob Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Special Knob203340M10103501341.5-~ 36~ 63-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob254250M10103601351-~ 20~ 73-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob101925M6102.531132536.5~ 15~ 30-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob203340M10103501341.553~ 36~ 63-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob254250M1010360135162.5~ 20~ 73-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

-1019--118.5------------

Additional Products in this Category

Tech Support