(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob Type, Return Position, Stainless Steel. (Part Numbers)

Indexing Plungers - Knob Type, Return Position, Stainless Steel.
  • Volume Discount

[Features]
· For index holes.
For complete product overview and details on Index Bolt With Hexagon Collar Stainless Steel see the sections below:

Part Number

Configured Part Number is shown.

22120.0486

 

Example

Part Number
22120.0486
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

6M12 x 1,525~ 54.5620617~ 5.5~ 13514

Loading...

  1. 1

Basic Information

Type Standard knob Mounting Method Screw-In Operation Knob Presence
Temperature max.(°C) 250 Knob Stainless steel 1.4305 Locking pin Stainless steel 1.4305, nickel-plated
Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22120.0486 in the Indexing Plungers - Knob Type, Return Position, Stainless Steel. series.

Products like this...

Part Number
22120.0485
22120.0488
22120.0490
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

5M10 x 121~ 45517515~ 6~ 14412
1 Piece(s)Available

10 Days

8M16 x 1,531~ 69826823~ 11.5~ 28619
1 Piece(s)Available

10 Days

10M20 x 1,531~ 8010331030~ 23~ 54822

Additional Products in this Category

Tech Support