(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type, compact, for mounting on thin plates.

Indexing Plungers - Knob type, compact, for mounting on thin plates.
  • Volume Discount

[Features]
· Index bolt for through holes in thin sheets.
· A fixing sleeve can be used to mount sheets 1 to 5 mm thick
· For types with locks, pulling the knob and rotating it 90 degrees locks the mechanism with the notch.
· For this element, depending on the thickness of the opposing part, the pin may not fit fully into the notch, even if the knob is pulled all the way out.
· Operating temperature range: from -30 to +80°C.

PDF

 

Example

Part Number
22120.0266
22120.0267
22120.0268
22120.0269
22120.0286
22120.0287
22120.0288
22120.0289
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Method Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
s
(mm)
WS1
(mm)
WS2
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Screw-InZinc Plating62510348.5610~ 8.5~ 221 - 5171480-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Screw-InZinc Plating625103410.5610~ 8.5~ 221 - 5171480-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Screw-InZinc Plating8311240107.512~ 15.5~ 281 - 5191680-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Screw-InZinc Plating8311240127.512~ 15.5~ 281 - 5191680-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Screw-InZinc Plating62510348.5610~ 8.5~ 221 - 5171480-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Screw-InZinc Plating625103410.5610~ 8.5~ 221 - 5171480-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Screw-InZinc Plating8311240107.512~ 15.5~ 281 - 5191680-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes
1 Piece(s)Available

10 Days

Screw-InZinc Plating8311240127.512~ 15.5~ 281 - 5191680-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-platedyesyes

Loading...

  1. 1
 

Basic Information

Type Standard knob Operation Knob Presence

Additional Products in this Category

Tech Support