(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Indexing Plungers - With mounting plate, selectable actuator. (Part Numbers)

Indexing Plungers - With mounting plate, selectable actuator.
  • Volume Discount

[Features]
· Use washers (For example, ISO7092) for mounting.
· On types with locks, rotate the knob 90 degrees to stop the notch moving.
On types with holding mechanisms, pull the knob and rotate it approximately 70 degrees to keep the pin in its withdrawn state.
· Operating temperature range: -30 to +80°C.
· Up to 100°C on types with rings.

Part Number

Configured Part Number is shown.

22110.0344

 

Example

Part Number
22110.0344
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Locking Mechanism Operation Knob Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
h1
(mm)
h2
(mm)
k1
(mm)
k2
(mm)
k3
(mm)
k4
(mm)
F1
(N)
F2
(N)
Stroke
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Pull-ring
1 Piece(s)Available

10 Days

Standard knobNose LockPresence412-334192263.34714487~ 3~ 12480-30Thermoplastic PA 6, black, dull-

Loading...

  1. 1

Basic Information

Mounting Method Others Overall Length Standard Body Material Zinc Die-Casting
Nose Material Stainless Steel Body Surface Treatment Paint Locking pin Stainless steel 1.4305
Housing Zinc die-cast, plastic coated, black Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 22110.0344 in the Indexing Plungers - With mounting plate, selectable actuator. series.

Products like this...

Part Number
22110.0308
22110.0310
22110.0324
22110.0345
22110.0346
22110.0348
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Locking Mechanism Operation Knob Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
b4
(mm)
h1
(mm)
h2
(mm)
k1
(mm)
k2
(mm)
k3
(mm)
k4
(mm)
F1
(N)
F2
(N)
Stroke
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Pull-ring
1 Piece(s)Available

10 Days

With RingReturnNo8-307183334125.4612.5235.51215.5~ 6~ 228100--Stainless steel 1.4310
1 Piece(s)

10 Days

-------------------------
1 Piece(s)Available

10 Days

Standard knobReturnPresence412-30.5416.52263.34714484.5~ 3~ 12480-30Thermoplastic PA 6, black, dull-
1 Piece(s)Available

10 Days

Standard knobNose LockPresence516-43.5525.52884.34.59.51851010.5~ 5~ 24580-30Thermoplastic PA 6, black, dull-
1 Piece(s)Available

10 Days

Standard knobNose LockPresence618-52630.532105.4510.5215.51213~ 5~ 21680-30Thermoplastic PA 6, black, dull-
1 Piece(s)Available

10 Days

Standard knobNose LockPresence821-63.5837.534125.4612.5235.51220~ 6~ 22880-30Thermoplastic PA 6, black, dull-

Additional Products in this Category

Tech Support