(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For index holes.
· Pull the knob and rotate 90 degrees to fix the pin in place in a withdrawn state using the notch.
· External dimensions are the same regardless of whether or not holding mechanisms are present.
· The roots of screw parts are loosened, so they can be screwed in fully.
· Operating temperature range is from -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.
Part Number
Configured Part Number is shown.
22110.0229
Part Number |
---|
22110.0229 |
Loading...
Type | Standard knob | Mounting Method | Screw-In | Operation Knob | Presence |
---|---|---|---|---|---|
Temperature max.(°C) | 80 | Temperature min.(°C) | -30 | Knob | Thermoplastic PA 6, black, dull |
Conflict Minerals free | yes | REACH compliant | yes |
Please check the type/dimensions/specifications of the part 22110.0229 in the Indexing Plungers - Rounded knob type. series.
Part Number |
---|
22110.0127 |
22110.0129 |
22110.0130 |
22110.0230 |
22110.0232 |
22110.0233 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy