(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Series 24300 and 24310.

Handles - Series 24300 and 24310.
  • Volume Discount

[Features]
· Cross section shape that adapts to the hand for ease of use with a smooth surface.

Part Number

Configured Part Number is shown.

 

 

Example

 

Example 2

Part Number
24300.0100
24300.0110
24300.0112
24300.0114
24300.0120
24300.0130
24300.0140
24300.0142
24300.0144
24300.0146
24300.0150
24300.0160
24300.0162
24300.0170
24300.0180
24300.0190
24300.0200
24300.0300
24300.0310
24300.0312
24300.0314
24300.0320
24300.0330
24300.0340
24300.0342
24300.0344
24300.0346
24300.0350
24300.0360
24300.0362
24300.0370
24300.0380
24300.0390
24300.0400
24300.0510
24300.0520
24300.0530
24300.0540
24300.0550
24300.0560
24300.0580
24310.0710
24310.0720
24310.0730
24310.0740
24310.0750
24310.0760
24310.0770
24310.0780
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment Handle Cross Sectional Shape d d1
(mm)
d2 l
(mm)
h
(mm)
h3 min.
(mm)
a
(mm)
t
(mm)
R
(mm)
Handle
1 Piece(s)Available

10 Days

AluminiumOthersOthersM6--1004913201013Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM6--1124913201013Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM6--1174913201013Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM6--1204913201013Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM6--1285113201013Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM6--1605113201013Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--1125517261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--1175517261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--1205517261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--1255517261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--1285517261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--1605717261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--1795717261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--1925717261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--3005717261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--4005717261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumOthersOthersM8--5005717261217Aluminium, drawn, bright, vibratory grinded
1 Piece(s)Available

10 Days

AluminiumPaintOthersM6--1004913201013Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM6--1124913201013Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM6--1174913201013Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM6--1204913201013Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM6--1285113201013Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM6--1605113201013Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--1125517261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--1175517261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--1205517261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--1255517261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--1285517261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--1605717261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--1795717261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--1925717261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--3005717261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--4005717261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

AluminiumPaintOthersM8--5005717261217Aluminium, plastic coated, similar to RAL 9005
1 Piece(s)Available

10 Days

Stainless SteelSandblastingOthersM6--1124913201013Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingOthersM6--1285113201013Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingOthersM6--1605113201013Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingOthersM6--2005113201013Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingOthersM6--2505113201013Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingOthersM6--3005113201013Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingOthersM6--4005113201013Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingRound shape-12M612551--1214Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingRound shape-12M616051--1214Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingRound shape-12M620051--1214Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingRound shape-12M625051--1214Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingRound shape-16M616059--1218Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingRound shape-16M620059--1218Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingRound shape-16M625059--1218Stainless steel 1.4301, dull blasted
1 Piece(s)Available

10 Days

Stainless SteelSandblastingRound shape-16M630059--1218Stainless steel 1.4301, dull blasted

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Mounting Method Female Thread Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support