(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Grips - Knob or tapered grip handle. (Part Numbers)

Fixed Grips - Knob or tapered grip handle.
  • Volume Discount

[Features]
· Operating temperature range: maximum 110°C

Part Number

Configured Part Number is shown.

24350.0152

 

Example

Part Number
24350.0152
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Mounting Section Material Mounting Section Surface Treatment Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
Gear lever handle
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1217614261601680Steel, zinc-coated by galvanization, passivated

Loading...

  1. 1

Basic Information

Type Fixed Shape Handle Material Phenol Handle Surface No
Mounting Method Male thread Temperature max.(°C) 110 Ball knob Thermosetting plastic PF 31
Cylindrical handle Thermosetting plastic (PF 31) Conflict Minerals free yes REACH compliant yes

Please check the type/dimensions/specifications of the part 24350.0152 in the Fixed Grips - Knob or tapered grip handle. series.

Products like this...

Part Number
24350.0030
24350.0032
24350.0034
24350.0154
24350.0160
24350.0162
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Mounting Section Material Mounting Section Surface Treatment Thread Nominal M Overall Length L
(mm)
d1
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
Gear lever handle
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM8911025801122.5Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM811110251001122.5Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

The shape of a ballSteelTriiron FilmM813610251251122.5Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1221614262001680Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1417816281601890Steel, zinc-coated by galvanization, passivated
1 Piece(s)Available

10 Days

Stick type (straight)SteelTriiron FilmM1421816282001890Steel, zinc-coated by galvanization, passivated

Additional Products in this Category

Tech Support