(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating· For Bushing Lifting Pin

Locating· For Bushing Lifting Pin
  • Volume Discount

This bushing is a reliable holder for the safety of the lifting pin EH22350. [Features]
· Mounting is simple and reliable.
· Can be mounted to products made of various material.
· Can be used in narrow areas or blind holes.
· High corrosion resistance
· Wear resistant

Part Number

Configured Part Number is shown.

 

Example

Part Number
22350.0900
22350.0902
22350.0904
22350.0906
22350.0910
22350.0912
22350.0914
22350.0916
22350.0920
22350.0922
22350.0924
22350.0926
22350.0930
22350.0934
22350.0936
22350.0954
22350.0956
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d4
(mm)
l2
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
Tightening torque max.
(Nm)
WS
(mm)
For nominal length l
(mm)
1 Piece(s)Available

10 Days

Suspension Ring827.5M16 x 1,59.8201.51.20.5901910
1 Piece(s)Available

10 Days

Suspension Ring827.5M16 x 1,59.8201.51.20.5901915
1 Piece(s)Available

10 Days

Suspension Ring837.5M169.8251.51.20.5751925
1 Piece(s)Available

10 Days

Suspension Ring847.5M169.8351.51.20.5751935
1 Piece(s)Available

10 Days

Suspension Ring1035.5M20 x 1,512.2242.72.42.11452415
1 Piece(s)Available

10 Days

Suspension Ring1035.5M20 x 1,512.2242.72.42.11452425
1 Piece(s)Available

10 Days

Suspension Ring1046M2012.2292.72.42.11302435
1 Piece(s)Available

10 Days

Suspension Ring1065M2012.2492.72.42.11302450
1 Piece(s)Available

10 Days

Suspension Ring1235.5M24 x 1,514.7243.53.22.82202715
1 Piece(s)Available

10 Days

Suspension Ring1236.5M24 x 1,514.7243.53.22.82202725
1 Piece(s)Available

10 Days

Suspension Ring1248.5M2414.7363.53.22.82002735
1 Piece(s)Available

10 Days

Suspension Ring1272.5M2414.7603.53.22.82002750
1 Piece(s)Available

10 Days

Suspension Ring1644M30 x 219.2294.84.54.14403025
1 Piece(s)Available

10 Days

Suspension Ring1666M3019.2444.84.54.14003050
1 Piece(s)Available

10 Days

Suspension Ring1696M3019.2744.84.54.14003075
1 Piece(s)

10 Days

-2070M36 x 22655108.56.54403650
1 Piece(s)

10 Days

-2095M36 x 22680108.56.54403675

Loading...

  1. 1

Basic Information

x(mm) 1.5 Material Stainless steel 1.4542 REACH compliant yes
Conflict Minerals free yes

Additional Products in this Category

Tech Support